Publish your products
K-6332 Evoke® single-hole bar sink faucet with 8" pull-out spout
Kohler

K-6332 Evoke® single-hole bar sink faucet with 8" pull-out spout

Bring elegant, minimalist style to your contemporary decor with this Evoke bar sink faucet. The high spout rotates 360 degrees for full clearance and coverage. Offering flexibility for a variety of tasks, the pull-out sprayhead provides three functions, including pause, so you can easily move inside and outside of the sink. Coordinate this faucet with an Evoke primary sink faucet for a unified, contemporary look.

FEATURES

  • Metal construction.
  • One-piece, self-contained ceramic disc valve allows both volume and temperature control.
  • Temperature memory allows faucet to be turned on and off at any temperature setting.
  • High-temperature limit setting for added safety.
  • Three-function sprayhead with spray, aerated stream, and pause settings.
  • ProMotion® technology's light, quiet braided hose and ball joint make the pull-down sprayhead easier and more comfortable to use.
  • Lever handle.
  • Contemporary styling.
  • 360deg spout rotation.
  • 8" (203 mm) swing spout reach.
  • Lower flow aerator options available (refer to the Kohler Price Book).
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Get in contact with Kohler

Specification
  • Product Dimensions

    Lenght 8", Height 10-7/16", Width 2"

Technical specification
  • Unique ref.kohler-K-6332
  • Product familyKitchen Sink Faucets
  • Product groupEvoke®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States