Publish your products
K-11075-4 Archer® Centerset bathroom sink faucet
Kohler

K-11075-4 Archer® Centerset bathroom sink faucet

The universal style of the Archer collection blends subtle design elements found in Craftsman furniture with the intricate facets of jewelry. This centerset Archer bathroom sink faucet combines smooth laminar water delivery with two stylish and ergonomic lever handles for precise water control.

FEATURES

  • Brass construction.
  • Brass valve bodies.
  • Cast brass waterway.
  • Quarter-turn washerless ceramic disc valves.
  • Pop-up drain with tailpiece.
  • 4" (102 mm) spout reach.
  • For 4" (102 mm) centers.
  • Stationary spout.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].

Material

  • KOHLER finishes resist corrosion and tarnishing.

Water Conservation & Rebates

  • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11075-4
  • Product familyFaucets
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)9
  • Width (inches)6.37
  • Depth (inches)4
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit