Publish your products
K-11843 Touchless round AC valve and sensor kit
Kohler

K-11843 Touchless round AC valve and sensor kit

KOHLER touchless wall-mount faucets with AC power options allow for long life, low maintenance functionality for years to come.

Features

  • Required for Purist® and Falling Water® wall-mount Touchless faucets.
  • 0.5 gpm (1.9 lpm) maximum flow rate.
  • On demand on and off.30 second maximum cycle time.
  • Ideal for use with KOHLER Vessels.
  • Low-Lead (SDWA) compliant.

Material 

  • Brass construction.

Technology 

  • Insight™ adaptive infrared technology.
  • Does not require battery or power cell.

Installation 

  • Requires a plug-in AC power supply.
  • Adjustable sensor/spout distance.
  • 13480-A or 13481-A power supplies are designed for North America outlets.
  • Valve control box includes stop valve therefore it can be connected to waterline directly. Does not require additional stop valve.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11843
  • Product familyValves
  • Product groupFaucet Valve
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)10
  • Width (inches)9
  • Depth (inches)4.94
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit