Publish your products
K-2053 Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes
K-2053 Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes
    Kohler

    K-2053 Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes

    4.8 out of 5 stars4.8(5 reviews)

    When your lavatory needs to handle high-volume traffic, premium KOHLER materials are more important than ever. Crafted of vitreous china, your Soho wall-mount lavatory will provide a lifetime of beauty thanks to our exclusive KOHLER glaze. This remarkably hard, glossy finish protects the surface for a clean, sanitary sink that maintains its polished shine through years of busy use. This model also features drillings for a concealed arm carrier and faucet with 8" centers.

    FEATURES

    • Made from premium materials that withstand high-volume usage.
    • Constructed of viterous china.
    • 20"L x 18"W.
    • Wall-mount installation.
    • Faucet not included.
    • Drilled for concealed arm carrier.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2053
    • Product familySinks
    • Product groupSoho®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)7
    • Width (inches)18
    • Depth (inches)20
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit