Publish your products
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
K-20703 Veil® Tall Vessel/pedestal bathroom sink basin
    Kohler

    K-20703 Veil® Tall Vessel/pedestal bathroom sink basin

    Veil's flowing and immaculately balanced curves evoke a sculpted simplicity in tune with contemporary style. This Veil tall vessel sink basin utilizes innovative Supramic technology to create a thin-edged, modern design without sacrificing durability. Enhanced by a high-gloss finish, the basin's sleek, organic shape is easy to clean. Pair it with the Veil pedestal, or place it atop a low vanity for a dramatic above-counter vessel installation.

    Features

    • Round basin.
    • Unique tall design creates a striking vessel installation on a low-profile vanity.
    • Can be combined with the K-20702 Veil pedestal to create the K-20701 Veil pedestal sink.
    • Overflow drain.
    • Innovative Supramic technology provides superior strength and ultra-thin edge profiles.
    • Includes color-matched overflow cap and color-matched brass drain cover.
    • Drain extension included for ease of installation.
    • Coordinates with other products in the Veil collection.

    Material 

    • Fireclay with Supramic technology.

    Installation

    • No faucet holes; requires wall- or counter-mount faucet.
    • Vessel or pedestal.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-20703
    • Product familySinks
    • Product groupVeil® Tall
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)15.06
    • Width (inches)15.98
    • Depth (inches)15.98
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit