Publish your products
K-27288 Elate® 12" towel bar
Kohler

K-27288 Elate® 12" towel bar

Minimalist in its design, the Elate towel bar works well in traditional as well as highly contemporary bathroom environments.


Features

  • Coordinates with other items in the Elate collection.
  • Installation hardware included.

Material

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.

Installation

  • Installation hardware included.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27288
  • Product familyAccessories
  • Product groupElate®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)2
  • Width (inches)2.75
  • Depth (inches)12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit