Publish your products
K-31674 Gleam™ Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with slow-close seat
K-31674 Gleam™ Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with slow-close seat
K-31674 Gleam™ Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with slow-close seat
    Kohler

    K-31674 Gleam™ Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with slow-close seat

    This WaterSense®-labeled high-efficiency toilet delivers water conservation and easy installation in a sleek, skirted design. The Gleam two-piece skirted toilet utilizes Kohler's patented new ReadyLock™ installation system for easier, more intuitive installation. The skirted trapway installs to the floor flange and attaches to the toilet, eliminating the need to drill holes for a standard 12" rough-in while still offering the same secure installation as non-skirted toilets.

    Features

    • Two-piece design.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gpf (4.8 lpf).
    • Left-hand Polished Chrome trip lever.
    • 2-1/8" (54 mm) fully glazed trapway.
    • Fully skirted trapway simplifies cleaning.
    • Quiet-Close™ lid and seat prevents slamming.
    • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware.
    • Patented ReadyLock™ installation system, a simple solution for skirted toilets, saves time, hassle, and eliminates the need to drill into the floor for standard 12” (305 mm) rough-in.

    Technology 

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3" flapper for leak-free performance.
    • Light-touch canister flush requires a lower actuation force than a flapper.

    Installation 

    • Standard 12" (305 mm) rough-in.
    • 10" and 14" (254 mm and 356 mm) rough-in kits also available.
    • DryLock® system saves installation time and helps prevent water leakage.

    Notice to California Customer 

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31674
    • Product familyToilets
    • Product groupGleam™ Comfort Height®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)31
    • Width (inches)18.5
    • Depth (inches)29.18
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit