Publish your products
Greenwich™ 16" flush-mount
Greenwich™ 16" flush-mount
Greenwich™ 16" flush-mount
    Kohler

    Greenwich™ 16" flush-mount

    Employing an artful mix of smoked textured glasses and striking metalwork, Greenwich lighting fixtures evoke a sense of warmth and nostalgia, equally suited for contemporary settings. This curated bathroom lighting collection includes a single sconce, flush-mount fixture, and eight-light chandelier—designed exclusively for ANN SACKS® by Kohler. The flush-mount fixture provides ample light from its impressive 16” smoky cast-glass oval shade. Encircled by a knurled rim and suspended from an oval canopy, the ceiling fixture delivers unique style with classic elegance fit for any decor.

    Features

    • Traditionally inspired fixtures with artisan touches add sophistication to any interior; in two finishes
    • Requires two bulbs with medium (E26) base; T10 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32501-FM02
    • Product familyLighting Fixture
    • Product groupGreenwich™
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Height (inches)8.87
    • Width (inches)15.98
    • Depth (inches)11.2
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit