Publish your products
K-3820-1 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount double-equal bowl kitchen sink with single faucet hole
K-3820-1 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount double-equal bowl kitchen sink with single faucet hole
K-3820-1 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount double-equal bowl kitchen sink with single faucet hole
    Kohler

    K-3820-1 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount double-equal bowl kitchen sink with single faucet hole

    The distinctive, modern design of the Vault sink lends a contemporary vibe to your kitchen. Handcrafted from durable stainless steel, this dual-mount sink features a lowered divider, tightly angled corners to maximize basin space, and a sloped bottom that helps with draining and cleanup. An engineered sound-absorption system significantly reduces disposal and dishwashing noise. Vault's ultra-flat rim makes it easy to wipe from the counter directly into the sink.

    FEATURES

    • 36-inch minimum base cabinet width.
    • Double equal bowls.
    • 9-inch depth.
    • Single faucet hole.
    • Rear drain increases workspace in the sink and storage space underneath.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes installation hardware and bottom sink rack.

    Material

    • Handcrafted from 18-gauge stainless steel.
    • Premium 18-gauge stainless steel.

    Installation

    • Top-mount or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3820-1
    • Product familySinks
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)9.31
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit