Publish your products
K-4917 Steward® Waterless 11" wide x 23-3/4" high x 14-3/4" deep wall-mount urinal
Kohler

K-4917 Steward® Waterless 11" wide x 23-3/4" high x 14-3/4" deep wall-mount urinal

Steward Waterless urinals provide significant value to the customer by reducing water, sewage and maintenance costs. Waterless urinals can save 40,000 gallons of water per fixture per year, based upon a typical commercial installation. Further, this product has redefined the paradigm for urinal design and functionality by offering a virtually splash-free surface along with odorless, easy-to-maintain performance.

FEATURES

  • Waterless urinal.
  • 14-3/4" extended rim.

Material

  • Vitreous china.

Get in contact with Kohler

Specification
  • Product Dimensions

    Height 23-3/4"Width 11" Depth 14-3/4"

Technical specification
  • Unique ref.kohler-K-4917
  • Product familyUrinals
  • Product groupSteward®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • UNSPSC nameUrinals
  • UNSPSC code30181506
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit