Publish your products
K-75748-HD1 Sartorial™ Herringbone Carillon® Round Wading Pool® Vessel bathroom sink
Kohler

K-75748-HD1 Sartorial™ Herringbone Carillon® Round Wading Pool® Vessel bathroom sink

The Sartorial collection pays homage to the refined elegance of 19th-century European textiles. Inspired by haberdashery fabrics, this herringbone pattern strikes a modern, geometric note, showcased beautifully on the Carillon vessel sink. Pair it with the Sartorial Paisley sink for a coordinated master bath vanity.


FEATURES

  • Decorated with a textural Herringbone design on White background.
  • Round basin with subtle lift at edges.
  • Wading pool design accommodates a wide variety of faucets.
  • No faucet holes; requires wall- or counter-mount faucet.

Material

  • Vitreous china.

Installation

  • Vessel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-75748-HD1
  • Product familySinks
  • Product groupSartorial™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)6
  • Width (inches)17.69
  • Depth (inches)17.69
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit