Publish your products
K-8668-4A1 Riverby® 27" x 22" x 9-5/8" top-mount single-bowl kitchen sink with bottom sink rack and 4 faucet holes
K-8668-4A1 Riverby® 27" x 22" x 9-5/8" top-mount single-bowl kitchen sink with bottom sink rack and 4 faucet holes
    Kohler

    K-8668-4A1 Riverby® 27" x 22" x 9-5/8" top-mount single-bowl kitchen sink with bottom sink rack and 4 faucet holes

    The understated beauty of this Riverby sink makes it an elegant and versatile addition to the kitchen. A single, large bowl provides ample space to soak and wash cookware, while a sloped base minimizes water pooling. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. It comes with a stainless-steel bottom sink rack.

    • FEATURES
    • 30-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • Three faucet holes with one accessory hole to the right.
    • Bowl slopes 2 degrees toward drain to minimize water pooling.
    • Offset drain increases workspace in the sink and storage space underneath.
    • Includes K-9137 bottom sink rack.
    • Material
    • KOHLER® enameled cast iron.
    • Installation
    • Top-mount.

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 27", H 9-5/8"W 22"

    Technical specification
    • Unique ref.kohler-K-8668-4A1
    • Product familyKitchen Sinks
    • Product groupRiverby®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit