Publish your products
K-R22478-4E Maxton® Rite-Temp® Pressure-balancing bath/shower set
Kohler

K-R22478-4E Maxton® Rite-Temp® Pressure-balancing bath/shower set

With gentle curves, Maxton delivers a softened approach to contemporary style. Its premium construction stands up to everyday use while maintaining a beautiful appearance. This complete Maxton shower and bath trim set includes a 1.8 gpm (gallons per minute) showerhead with three distinct spray experiences: an all-encompassing wide spray, a drenching spray for rinsing, and an invigorating massage spray to ease aches and pains.


Features

  • Advance spray engine provides three spray options: powerful massage, intense drenching, or wide coverage.
  • Wide coverage spray produces an encompassing spray for everyday use.
  • Intense drenching spray delivers a forceful spray ideal for rinsing soap from hair.
  • Powerful massage is a focused stream for massaging sore muscles or for use as a utility spray.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Single-lever handle allows for simultaneous on/off activation and temperature control.
  • Package includes: 1.8 gpm showerhead, showerarm and flange, valve trim plate, diverter spout with slip-fit connection and Rite-Temp® valve with 1/2" connections.

Material

  • Constructed with premium materials.

Technology

  • Premium KOHLER finishes with ScratchShield® technology withstands even the toughest daily use.
  • Rite-Temp® pressure-balancing technology maintains water temperature within +/- 3 degrees Fahrenheit for anti-scalding protection and precise temperature control.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R22478-4E
  • Product familyShowers
  • Product groupMaxton®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)6.38
  • Width (inches)6.38
  • Depth (inches)7.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit