Publish your products
Ealing® Single-handle semi-professional kitchen sink faucet with soap/lotion dispenser
Ealing® Single-handle semi-professional kitchen sink faucet with soap/lotion dispenser
    Kohler

    Ealing® Single-handle semi-professional kitchen sink faucet with soap/lotion dispenser

    Ealing is rooted in the heritage of craftsmanship we love to use. Soft bends please the eye, smooth surfaces satisfy the touch, and just the right amount of detail provides the feeling of warmth and character. Combine these details with the modern conveniences of Masterclean™, DockNetik®, and Sweep® spray, and you experience the best of both worlds.

    Features

    • Semi-professional kitchen faucet with finish-matched easy-clean hose cover
    • Two-function sprayhead with touch-control allows you to switch from stream to Sweep® spray
    • Sweep® spray provides a wide, powerful blade of water that sweeps your dishes and sink clean
    • DockNetik® magnetic docking system securely locks sprayhead into place when not in use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy with one hand
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Box includes: Assembled faucet, supply lines, soap/lotion dispenser, and escutcheon plate

    Material

    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing
    • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

    Installation

    • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
    • Flexible supply lines and quick-connect fittings simplify installation
    • Longer shank works with countertops up to 2½" inches thick and is easy to install.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R28702-SD
    • Product familyFaucets
    • Product groupEaling®
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)22.29
    • Width (inches)10.54
    • Depth (inches)9
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit