Publish your products
Setra® Rite-Temp® Pressure-balancing bath and shower faucet set
Kohler

Setra® Rite-Temp® Pressure-balancing bath and shower faucet set

The Setra Rite-Temp bath and shower faucet set has a sleek aesthetic that blends seamlessly into nearly any bathroom decor. This bath and shower set includes a multifunction showerhead, Rite-Temp pressure-balancing valve, single-handle valve trim, pressure-balancing valve, and bath spout. This product is backed by our Lifetime Limited Warranty.

Features

  • Advanced spray engine provides three alternative experiences: wide coverage, intense drenching, and powerful massage
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Intense drenching spray delivers a forceful spray ideal for rinsing shampoo from hair
  • Wide coverage spray produces an encompassing spray for everyday use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Single lever handle allows for both on/off activation and temperature setting
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Box includes: Showerhead, shower arm and flange, faceplate with lever handle, diverter spout with slip-fit connection, and Rite-Temp® pressure-balancing valve with universal 1/2" NPT male connections

Technology

  • Rite-Temp® technology automatically maintains water temperature within +/- 3°F for anti-scalding protection and precise control

Material

  • Premium material construction for durability and reliability
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • Spot Repel™ finish resists fingerprints, smudges, and water spots (Matte Black finish only)

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R29667-4G
  • Product familyShowers
  • Product groupSetra®
  • TypeObject (single object)
  • Date of publishing2023-01-19
  • Edition number1
  • Height (inches)6.48
  • Width (inches)6.48
  • Depth (inches)7.34
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit