Publish your products
Arm Bike Proa FAZ51100
KOMPAN

Arm Bike Proa FAZ51100

KOMPAN has created outdoor, adjustable, interactive outdoor cardio equipment that is at the same level of quality and effectiveness as what you expect from equipment at an indoor fitness center.The Arm Bike machine can be used comfortably from several positions so that it is truly inclusive. The arm cycle ergometer can be used from a wheelchair, giving a great workout for the upper body. When the exercise is done from a standing position, the arm cardio machine creates a full-body workout, engaging all big muscle groups. The patented, self-powered resistance units on KOMPAN's arm pedal bike create a real road cycle experience. The resistance can adapt automatically, depending on the pedaling speed, or the users can choose to manually change the resistance on the KOMPAN App. Check out how the many ways to get a proper upper body workout with KOMPAN's new Arm Bike.
Technical specification
  • Unique ref.arm-bike-pro-faZ51100
  • Product familyPro Cardio
  • Product groupFitness
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)47
  • Width (inches)17
  • Depth (inches)37
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States