Publish your products
Coupe Deluxe  Freestanding Play Equipment MSC5414
KOMPAN

Coupe Deluxe Freestanding Play Equipment MSC5414

The Double Car attracts toddlers repeatedly with its friendly design. The familiar theme of driving opens a world of drama-tic play, which intensely supports language and communication skills. Due to the transparency in design, adults can sup-port play easily. The 360 design enables play both inside and outside the car and allows more children to play together. The variety of play activities encourage exploration. All of the black parts of the Double Car can turn or move: the rubber doors open, the rear flaps can be pulled in different positions to vary the excitement of crawling through, the petrol flap and the wheels can be turned. So can the steering wheel and gear. The spoiler play sphere will create rattle sounds when run in its groove. These play details support the child's logical thinking skills and play a huge role in cognitive development.
Technical specification
  • Unique ref.coupe-deluxe-freestanding-play-equipmnet-msc5414
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)47
  • Width (inches)45
  • Depth (inches)74
Related
  • Material mainPolyethylene
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States