Publish your products
Double Tower with Spider Net NRO200901
KOMPAN

Double Tower with Spider Net NRO200901

The Double Tower with Spider Net is an irresistible play attraction for children. With its varied play corners and diverse physical play activities it attracts children again and again, for a long time. The spider web net trains the children's cross-coordination, balance and spatial awareness with its inclined net rungs. All these motor skills are crucial when e.g. managing traffic safely. The balance beam and fireman's pole both appeal to dare-devils with their stomach-tickling height and speed. These play events train the balance and sense of space. Furthermore, the fireman's pole activity, jumping down, train children's bone density. This is particularly important as children grow muscle mass primarily in their early years. The accessible stairway leads users with a range of abilities up to the slide. Going down, users are lopped back to the stair entrance, which is also a meeting place.
Technical specification
  • Unique ref.double-tower-with-spider-net-nro200901
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)164
  • Width (inches)267
  • Depth (inches)321
Related
  • Material mainWood
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States