Publish your products
Triple Shifter  Playhouses & Vehicles M7021
KOMPAN

Triple Shifter Playhouses & Vehicles M7021

The whimsical Climby Shifter appeals to children’s curiosity and draws them back again and again. The variation of climbing and crawling is intense, with easier and harder climbs. The sense of wonder is at work thanks to the conscious color use for the panels: children climb from red or yellow into a new combination of colours. The inclined ground panel additionally challenges the senses of balance and proprioception constantly. This makes climbing the Climby Shifter great training for the motor skills and muscles: their cross-coordination and sense of balance need to be on the alert. They wide platforms of the Climby Shifter invite breaks and offer roomy resting points. Thanks to the three panels, children can always find shelter from the wind or the sun. Please notice the fine climbing cleats, added to support all over.
Technical specification
  • Unique ref.triple-shifter-playhouses-vehicles-m7021
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)85
  • Width (inches)96
  • Depth (inches)72
Related
  • Material mainPolyethylene
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit