Publish your products
Villa Playhouse M7000
KOMPAN

Villa Playhouse M7000

With its child scale size (roof height 4'9) the red house is a play motivator for the youngest. The open ends and walls widen the play space, making room for a lot of children playing from the outside also. The desks and manipulative elements are reachable from the outside, too, providing play all around. The rounded desk and the porch seat invite meeting and exchanging, making this house a haven for social play. The red house stimulates dramatic play. It invites and retains children's role play with manipulative elements that can be shifted and turned. These elements stimulate the understanding of cause and effect and the child's cognitive development. They give the children something to talk about and include in dramatic play. This affects their communication and language developments and encourages turn taking, building up social skills.
Technical specification
  • Unique ref.villa-playhouse-m7000
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)57
  • Width (inches)52
  • Depth (inches)73
Related
  • Material mainPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States