Publish your products
RODAN paper towel/waste bin combination RODX602
RODAN paper towel/waste bin combination RODX602

    RODAN paper towel/waste bin combination RODX602

    4.4 out of 5 stars4.4(5 reviews)
    Paper towel dispenser, waste bin combination for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, loading capacity 500 - 800 pcs. of paper depending on convolution, waste bin with approx. 23 liter capacity, inclusive stainless steel screws and dowels. Dimensions 411 x 1148 x 171 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A 
      Overall depth      171.00 mm
      Overall height      1,148.00 mm
      Overall width      411.00 mm
      Type of mounting      Wall mounting
      Lock 1      Key-lock
      Lock 2      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Waste bin
      Filling quantity 1      800.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      23.00000
      Filling quantity 2 uom      Liter
      Type of consumable 1      Paper towel
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000090059
    • Product familyAccessories
    • Product groupCombinations
    • TypeObject (single object)
    • Date of publishing2021-07-30
    • Edition number1
    • Height (mm)1148
    • Width (mm)411
    • Depth (mm)171
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)14.42
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 DescriptionMulti-function dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom