Publish your products
AQUATIMER - A3000 open electronic WC controller AT3O0051
AQUATIMER - A3000 open electronic WC controller AT3O0051

    AQUATIMER - A3000 open electronic WC controller AT3O0051

    AQUATIMER - A3000 open electronically controlled WC control for concealed cistern with option for external controlling options such as setting the parameters and comunciation via ECC function controller. Consisting of waterproof electronic module with additional input for sensor switches (provided by customer), maximum distance to electronic module 5 m, servo motor, two waterproof electric t-junctions for connection to system cable, frame and stainless steel cover plate with integrated piezo switch and concealed screw connection, 24 V DC.
    Specification
    • Type of operation      Sensor operation
      Protective system IP      68
      Power supply connection      A3000 open 24 V DC
      Functional principle      Electronic self-closing
      Power consumption      4.00000
      Type of flushing fitting      For WC cistern
      Material casing      Stainless steel
      Material code casing      1.4301 Chrome Nickel steel V2A
      Material fitting      Synthetic
      Surface finish casing      Brushed
      Default automatic hygiene flushing      24h after the last activity
      Type of sensor      Piezo-electronic sensor

    Technical specification
    • Unique ref.2030021142
    • Product familyFlushing systems
    • Product groupElectronic WC flushing systems
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)148
    • Width (mm)207
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.93
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_93_91
    • Uniclass 2015 DescriptionWC flushing valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit