Publish your products
F3S self-closing pillar tap F3SV1001
F3S self-closing pillar tap F3SV1001
    Archived

    F3S self-closing pillar tap F3SV1001

    F3S Self-closing pillar tap DN 15 for sanitary facilities. Self-closing cartridge, hydraulically controlled, piston-free design, self-closing, stepless adjustment of flow duration. For connection to pre-mixed hot water or cold water. Casing, high-polished chromium-plated brass. Aerator with an integrated flow regulator 3.0 l/min.
    Specification
    • Type of mounting Tap hole
      Type of operation Manual operation
      Diameter nominal DN 15
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.00 bar
      Volume flow rate at 3 bar 0.05 liter per second
      Inlet size G 1/2 B
      Type of mixing No mixing
      Adjustable flow time Yes
      Material fitting Brass
      Sound insulation No
      Spout projection 100.00 mm
      Surface finish fitting Chromed
      Type of tap Pillar tap
      Depressurised No
      Thermal disinfection No
      Protective shutdown No
      Maximum flow time 20.00 seconds
      Minimum flow time 5.00 seconds
      Hygiene flushing No
    Technical specification
    • Unique ref.2030034410
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)138
    • Width (mm)45
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit