Publish your products
F3S Self-closing shower F3SV2011
F3S Self-closing shower F3SV2011

    F3S Self-closing shower F3SV2011

    F3S self-closing straight-way valve DN 15 as finished installation kit for in-wall installation in basic installation kit, for shower facilities. Especially suitable for facilities at risk of vandalism. Self-closing functional part, hydraulically controlled, piston-free design, self-closing, continuously adjustable flow duration. For connection to pre-mixed hot water or cold water. Housing including shuttle valve seat, pressure cap with safety screws, visible parts, polished chromium-plated brass. Stainless steel cover plate 190 x 245 x 2 mm, mounting from the front with safety screws and rosette. Depth adjustability 20 mm.

    Specification
    • additional connections no
      with backflow preventer no
      built-in fitting model Finishing section
      circulation no
      connection with pay water dispenser not possible
      cover plate height 245 mm
      cover plate width 190 mm
      with filter yes
      adjustable flow time yes
      functional principle hydraulic self-closing
      for hand shower no
      hygiene flushing no
      diameter nominal DN 15
      inlet size G 3/4 B
      locking mechanism Top section, non-ceramic
      material casing stainless steel
      material fitting brass-look
      maximum flow time 35 Seconds
      minimum flow pressure 1 bar
      minimum flow time 5 Seconds
      type of mixing no
      with rosettes/cover plate yes
      protective shutdown no
      shower pipe draining no
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit no
      thermal disinfection no
      type of mounting in-wall installation with box
      type of operation manual operation
      type of shower in-wall fitting
      volume flow rate at 3 bar 0.4 l/s
      water connection threaded connection (external)
      accent colour chrome-look (glossy)
      basic colour stainless steel-look
    Technical specification
    • Unique ref.2030068215
    • Product familyShowers
    • Product groupSelf closing showers
    • TypeObject (single object)
    • Date of publishing2025-06-11
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.55
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit