Publish your products
EXOS Waste Bin EXO605EW
EXOS Waste Bin EXO605EW

    EXOS Waste Bin EXO605EW

    EXOS waste bin for recessed mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, cylinder lock with key, approx. 30 litre capacity, integrated bag holder, including mounting rail and fixing material.
    Specification
    • bag holder yes
      filling volume 30 Liter
      lid no
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 251 mm
      overall height 790 mm
      overall width 304 mm
      type of fixing screw
      type of mounting recessed mounting
      accent colour white
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008943
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (mm)790
    • Width (mm)304
    • Depth (mm)251
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)13.17
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia
    United Arab Emirates