Publish your products
Lane Home Furnishings 2022 Montego Sofa
Lane Home Furnishings 2022 Montego Sofa

    Lane Home Furnishings 2022 Montego Sofa

    Stately and handsome sofa. This comfortable collection offers rich, leather seating, optimal support, and exquisitely crafted detailing. Meticulous top stitching and gently rounded arms enhance the beauty and ease of this distinctive set. You'll love it for years. Covered in a great 100% polyester cover with a leather look. Hardwood lumber in all load-bearing areas of frame and sinuous wire spring support system. Removable seat cushions with high density foam seat cushions for comfortable seating. No assembly required, just attach the feet.

    As Featured on Amazon.com

    #LaneHomeFurnishings #Sofa #ClassicSofa

    Specification
    • Dimensions
      Width: 88.00"
      Depth: 37.00"
      Height: 38.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-2022-Montego-Sofa
    • Product familyLiving Room
    • Product groupSofa
    • TypeDocumentation (info)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Sofas
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit