Publish your products
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge
Crossover Bridge

    Crossover Bridge

    Crossover bridges are ideal for Rooftop Crossovers, Conveyor Crossovers, Piping Crossovers, and  Equipment Crossovers. Learn more about the Lapeyre Stair Quick Ship Crossover Bridge.

    • 1,000 load capacity.
    • OSHA-compliant 45-degree stair.
    • In-stock systems, ready to ship. (View in-stock items)
    • Available in 6 heights and 7 platform depths (only).
    Technical specification
    • Unique ref.crossover-bridge
    • Product familyStairs
    • Product groupCrossover Stairs
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    • Height (inches)76
    • Width (inches)24
    • Depth (inches)60
    Related
    • Material mainSteel
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States