Publish your products
Linear Mirror
Linear Mirror
Linear Mirror
    LEDVANCE

    Linear Mirror


    LINEAR MR
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Toolless assembly of the luminaire
    Product features
    • Wall-mounted luminaire with direct light emission
    • Type of protection: IP44
    • Impact resistance: IK08
    • White painted metal housing (like RAL: 9003)
    • Through-wiring possible
    • Lifetime (L80/B10): up to 75,000 h (at 25 °C)
    • Diffuser and end cap material: Polycarbonate (PC)
    • Luminaire length: 560 mm
    • High luminous efficacy: up to 130 lm/W
    Areas of application
    • Sanitary areas
    • Bathrooms (IP44)
    • Direct replacement for luminaires with indcandescent or fluorescent lamps
    Equipment / Accessories
    • Mounting screws and dowels included
    • Chrome-plated end caps available separately for visual enhancement
    .

    LINEAR MR SENSOR
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Toolless assembly of the luminaire
    Product features
    • Wall-mounted luminaire with direct light emission
    • Preset PIR sensor integrated in the luminaire
    • Type of protection: IP44
    • Impact resistance: IK03
    • White painted metal housing (like RAL: 9003)
    • Through-wiring possible
    • Lifetime (L80/B10): up to 75,000 h (at 25 °C)
    • Diffuser and end cap material: Polycarbonate (PC)
    • Luminaire length: 560 mm
    • High luminous efficacy: up to 130 lm/W
    Areas of application
    • Sanitary areas
    • Bathrooms (IP44)
    • Direct replacement for luminaires with indcandescent or fluorescent lamps
    Equipment / Accessories
    • Mounting screws and dowels included
    • Chrome-plated end caps available separately for visual enhancement
    .

    LINEAR MR SWITCH
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Toolless assembly of the luminaire
    Product features
    • Wall-mounted luminaire with direct light emission
    • Manual on-/off switch on the metal housing
    • Type of protection: IP44
    • Impact resistance: IK03
    • White painted metal housing (like RAL: 9003)
    • Through-wiring possible
    • Lifetime (L80/B10): up to 75,000 h (at 25 °C)
    • Diffuser and end cap material: Polycarbonate (PC)
    • Luminaire length: 560 mm
    • High luminous efficacy: up to 130 lm/W
    Areas of application
    • Sanitary areas
    • Bathrooms (IP44)
    • Direct replacement for luminaires with indcandescent or fluorescent lamps
    Equipment / Accessories
    • Mounting screws and dowels included
    • Chrome-plated end caps available separately for visual enhancement
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854401794 LN MR 600 P 11W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854401794

      4099854401817 LN MR SN 600 P 11W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854401817

      4099854401831 LN MR SWITCH 600 P 11W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854401831
    Technical specification
    • Unique ref.Linear-Mirror
    • Product familyProfessional luminaires
    • Product groupLinear Ultra Output Gen 2
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City