Publish your products
Fixa 4 House D46
Lekolar

Fixa 4 House D46

With FIXA house you can create a cozy sitting area with a soft mattress or you can use the house as a setting for role play. If you want to create a more sensory place, you can project visuals on the wall inside the house or attach a FIXA mirror to explore depths and symmetries. Or hang beautiful, sensory material or subjectrelated items from the slats in the roof of the house.
Technical specification
  • Unique ref.117521
  • Product familyFixa Play
  • Product groupLekhus
  • Date of publishing2020-10-13
  • Edition number1
  • Height (mm)117
  • Width (mm)117
  • Depth (mm)46
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit