Publish your products
Fixa 2 lådor 1,5:1 med hjul
Lekolar

Fixa 2 lådor 1,5:1 med hjul

Completed module with a shelf and white doors. Front in painted MDF.
Technical specification
  • Unique ref.117550
  • Product familyFixa Play
  • Product groupLekmöbel
  • TypeObject (single object)
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)400
  • Width (mm)450
  • Depth (mm)460
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit