Publish your products
Armchair Thunder incl fabric
Armchair Thunder incl fabric
    Lekolar

    Armchair Thunder incl fabric

    Dimensions: 80x90x115 cm. Seat depth 52 cm. Seat height 42 cm. Cold foam. Stand in stainless steel. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.31387
    • Product familyThunder
    • Product groupArmchair
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)1150
    • Width (mm)800
    • Depth (mm)900
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit