We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Low Static Duct for VRF L3

Unique ref.: L3
Brand: LG ELECTRONICS
Product family: Indoor Unit
Product group: VRF
Width (mm): 1100
Height (mm): 190
Depth (mm): 700
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (2)

The low static duct indoor unit for VRF systems is an invisible cooling solution suitable for applications that require interior aesthetics. It has a wide range of capacities available:
ARNU21GL3G4 - 6.2kW Cooling, 7kW Heating
ARNU24GL2G4 - 7.1kW Cooling, 8kW Heating

The low static duct is an indoor unit able to use specific functions such as the E.S.P. (External Static Pressure) control function, which can control air volume easily by remote controller. The BLDC motor can control fan speed and air volume regardless of the external static pressure. No additional accessories are necessary to control air flow. 


Material main: Galvanized steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 27

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 7.1 BTUh
Depth 700 mm
Heating Capacity 8 J
Height 190 mm
Material Galvanized steel
Weight 27 lb
Width 1100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Galvanized steel

BIMobject®