We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Ceiling suspended unit for VRF V1

Unique ref.: V1
Brand: LG ELECTRONICS
Product family: Indoor Unit
Product group: VRF
Width (mm): 1200
Height (mm): 690
Depth (mm): 235
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (2)
The award-winning elegance of the ceiling suspended unit comes with the stunning V-shaped design and black vane in various capacities:
ARNU18GV1A4 - 5.6kW Cooling, 6.3kW Heating
ARNU24GV1A4 - 7.1kW Cooling, 8kW Heating

The ceiling suspended indoor unit for VRF solutions has a powerful cooling and heating performance that allows operation in large areas. The air flow can reach up to 15m away from the air conditioner. Installation speed and ease are improved with one-touch in/out filter structure and a simplified two-piece filter, which slides out for easy cleaning and maintenance.


Material main: Galvanized steel
Material secondary: Polycarbonate
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 29

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 7.1 BTUh
Depth 235 mm
Heating Capacity 8 J
Height 690 mm
Material Galvanized steel
Weight 29 lb
Width 1200 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Galvanized steel

BIMobject®