Publish your products
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm
    Lindab

    Reinforced pipe with self-cleaning leaf filter in the bottom 2000mm

    A reinforced pipe in the length 2 meter with a self-cleaning leaf filter in the bottom. 
    Reinforced pipes and outlets a perfect for public areas, such as schools and arenas, to withstand accidents or abuse. Choose from coated, stainless or galvanized finishes. The products are made of 2 mm hot dip-galvanized steel or 1.5 mm stainless steel plate.
    Connect the reinforced pipes to the ground connection with a drain shoe (BUTK).

    Technical specification
    • Unique ref.vandal-sls-2000
    • Product familyRainwater System
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number2
    • Width (mm)100
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 39 11
    • OmniClass TitleRoof Downspouts
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit