Publish your products
ES-8TSUB: 8" 120W Subwoofer (ES Series)
ES-8TSUB: 8" 120W Subwoofer (ES Series)
ES-8TSUB: 8" 120W Subwoofer (ES Series)
    Archived

    ES-8TSUB: 8" 120W Subwoofer (ES Series)

    Ready-to-install 8" subwoofer (120W) produces extended low-frequency response for music when used in combination with other ES Series speakers.

    COMPLIANCE & CERTIFICATION

    •  UL 1480A (General Signaling, US)
    •  UL 2043 (Return Air Plenum Space)
    •  CSA C22.2 No.205-12 (General Signaling, Canada)
    Specification
    • SPEAKER ASSEMBLY INCLUDES

      •  Driver: 8"120W subwoofer driver
      •  Transformer: 120W (tap selector behind grille). Taps for 25V, 70V or 100V speaker systems, and 8 ohm transformer bypass position.
      •  Enclosure: Painted (grey) steel back-can with reversible mounting dogs
      •  Grille: Press-fit grille with scrim, pull-tool
      •  Mounting Aids:nPlastic paint shield for driver, C-ring and support rails.
    Technical specification
    • Unique ref.es-8tsub_8-inch-120w-subwoofer
    • Product familySpeakers
    • Product groupCeiling Speakers Recessed / ES Series Quick-Install Speakers
    • TypeObject (single object)
    • Date of publishing2021-03-31
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit