Publish your products
SM805A: Sound Masking Speaker (SM Series - Round)
SM805A: Sound Masking Speaker (SM Series - Round)
SM805A: Sound Masking Speaker (SM Series - Round)
SM805A: Sound Masking Speaker (SM Series - Round)
    Archived

    SM805A: Sound Masking Speaker (SM Series - Round)

    Above ceiling 12W sound masking speaker with 8 in. dual cone driver, 70V transformer, grille and round backbox with wire hangers, S-hooks and chain. Black finish.

    COMPLIANCE & CERTIFICATION

    • Made in the U.S.A. with global components
    • Certified U.S. steel
    • UL 1480A Listed
    • UL 2043 Suitable for use in return air plenum space
    • CSA 22.2 No. 205-12 for use in Canada


    Specification
    • Speaker Assembly Includes

      • Driver:  8 in. 12W dual cone
      • Transformer:   70V (0.25, 0.5, 1, 2, 4W).
      • Enclosure:  325 cu.in. volume (3.93 in. deep), externally accessible leads, SG handibox cover with knockouts, Romex connector.
      • Grille:  Perforated steel grille with 12.875 in. diameter. Black.
      • Mounting Aids:  Removable wire hangers, S-hooks, and 4 ft. chain. Does not include rigging hardware.


    Technical specification
    • Unique ref.lowell_sm_series_sm805a
    • Product familySpeakers
    • Product groupSound Masking Speakers
    • TypeObject (single object)
    • Date of publishing2018-12-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code27 51 16
    • CSI MasterFormat 2014 TitlePublic Address Systems
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit