Publish your products
(3RPM) Recessed Perimeter Linear

(3RPM) Recessed Perimeter Linear

The Recessed Perimiter Linear (RPM) is a recessed perimeter luminaire designed to provide clean lines of lighting around the perimeter of the ceiling. Mounting includes sheetrock or grid ceilings. Various configurations are available including flush or regressed mount, to produce a cove lighting effect. With lumen outputs up to 1,300lm/ft., the RPM luminaire is designed for tall ceilings.

The RPM luminaire expands the R-Series linear family to offer a comprehensive interior lighting package. It is available in continuous runs and inside/out corners with a single power feed. Optional emergency battery and various controls round out the RPM luminaire.

Specification
  • Construction

    • Rigid extruded aluminum housing for consistency and strength

    • Die Cast Aluminum End Caps

    • Available in varying lengths from 2’ to 8’ for individual or continuous row mounting

    • Seamlessly create a variety of shapes with straight and corner units

    • Housing is treated with phosphate rust inhibitor and painted with textured powder coat paint.

    • Manufactured in the USA

    Optical System

    • High transmission snap-in impact resistant diffuse acrylic lens

    • Minimum CRI of 82

    Electrical

    • High-performance driver features overvoltage, under-voltage, short-circuit and over temperature protection.

    • 0-10V dimming (1% - 100%) standard.

    • Standard Universal Voltage (120-277 VAC) Input 50/60 Hz or optional High voltage (347 VAC).

    • L70 Calculated Life: >100k Hours

    • Total harmonic distortion: <20%

    • Operating temperature: - -40°C to +40°C (-40°F to +104°F)

    • Power factor: >.95

    • Input power stays constant over life.

    • Factory pre-wired to section ends with quick-wire connectors

    • Optional 120-277V 12W integral emergency battery pack is available to meet critical life-safety lighting requirements. The 90-minute batteries provide constant power to the LED system, ensuring code compliance. A test switch/indicator button is installed beneath the snap in lens mounted to the reflector. Installation

    • Mounting options include both Drywall and T-Grid

    • Mounting brackets on housing sides support T-Grid installation

    • Quick connect harness to attach fixtures in continuous rows

    • Joiner tabs to ensure proper alignment from fixture to fixture

    • Power access holes on top and end of fixtures

    • 1/4” holes on support brackets for hanger wires in Grid installations

    • 5/8” mounting holes on drywall fixtures for alternate mounting option

    Warranty

    • LSI luminaires carry a 5-year limited warranty. Refer to https://www.lsicorp.com/resources/terms-conditionswarranty/ for more information.

    • 1 Year warranty on optional Battery Backup. Test regularly in accordance with local codes.

    Listings

    • List for UL 1598 and UL 8750

    • RoHS Compliant

    • Suitable for damp locations

    • Meets Buy American Act requirements

    • State of California Title 24 compliant

Technical specification
  • Unique ref.lsi-3rpm-recessed-perimeter-linear
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2025-07-17
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures