Publish your products
(CLRM) Clarity Multi-Purpose Linear

(CLRM) Clarity Multi-Purpose Linear

Linear lighting has gained in popularity over the past decade and is very often the go-to lighting solution for many commercial applications. The Clarity-series multi-purpose linear (CLRM) is a versatile linear solution that can transform any space to create a welcoming ambiance. Direct and indirect components of the light distribution combine to produce a volumetric fill that results in lower glare compared to direct-only luminaires.

Available in 2ft and 4ft lengths in matte white or black finish, the Clarity Multi-Purpose (CLRM) can be mounted directly to a surface such as ceiling or wall and can also be suspended using aircraft cable from drywall ceilings or grid ceilings using the available accessories. CLRM provides 90 minimum color rendering index (CRI) making it ideal for applications that require high color fidelity, such as retail or automotive. No matter how it is mounted, the CLRM will provide an aesthetic uplift to any space and make it enjoyable for the occupants. The ability to change CCT and lumen output settings on the go adds to the versatility of the CLRM luminaire and provides tremendous flexibility to both the installer and the end user. The energy-efficient CLRM is also DLC listed, making it eligible for state and utility rebate programs where available.

This unique linear lighting solution is a great fit for applications such as Class-A office, Education, High-end Retail, Hospitality, Quick-Serve Restaurants and Automotive Dealerships.

ASK A QUESTION 


Technical specification
  • Unique ref.lsi-clrm
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2023-01-10
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States