Publish your products
(XLCW) Slice Wall Sconce

(XLCW) Slice Wall Sconce

Packed with performance and energy savings, LSI’s LED Slice Wall Sconce will complement any site. The sleek fixture deliver excellent, uniform lighting for your building façade.

Its distinctive shape complements Slice Area Light Family. LSI’s LED Slice Wall Sconce has up to 100,000 hours expected life depending upon the ambient temperature of the installation location and can be installed easily by one person. This product has a 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xlcw
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)7.19
  • Width (inches)17.5
  • Depth (inches)10.5
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)10
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameDownlighting fixtures
  • UNSPSC code39111515
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit