Publish your products
ELIA, Pendant, Multiple Round
Lumenwerx

ELIA, Pendant, Multiple Round

4.2 out of 5 stars4.2(10 reviews)

Elia Multiple Round pendants are the result of bringing two or three Elia Round fixtures (with diameters from 2’ to 5’ only) together, arranged on different planes and sharing one canopy. Elia is equipped with LED arrays illuminating inward and outward from its circular housing. Elia fixtures serve as decorative, modern focal points of interior spaces. It is also available with Chromawerx Sola,
Duo, and Quadro.

Specification
  • SIZE: 

    2 Rings3 Rings
    2+3 - Elia 24" + Elia 36"

    2+4 - Elia 24" + Elia 48"
    2+5 - Elia 24" + Elia 60"
    3+4 - Elia 36" + Elia 48"
    3+5 - Elia 36" + Elia 60"
    4+5 - Elia 48" + Elia 60"

    2+3+4 - Elia 24" + Elia 36" + Elia 48"
    2+3+5 - Elia 24" + Elia 36" + Elia 60"
    2+4+5 - Elia 24" + Elia 48" + Elia 60"
    3+4+5 - Elia 36" + Elia 48" + Elia 60

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.ELIMPR2
  • Product familyPendant
  • Product groupElia
  • TypeObject (single object)
  • Date of publishing2022-03-22
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States