Publish your products
WALO, Wall, Direct/Indirect
Lumenwerx

WALO, Wall, Direct/Indirect

Walo is a linear luminaire that casts light to either side, reflecting off of the adjacent surface. The resulting parallel bands of brightness – whether up-and-down or side-to-side – define and delineate walls and pathways. Walo is compact, projecting just 2", from wall or ceiling. A 4 ½" fascia and chamfered sides return light to the mounting surface and minimize the direct brightness from the luminaire. WALO can be used individually or in patterns, installing vertically or horizontally on walls and on ceilings. Lighted joiner elements enable WALO to turn inside and outside corners. A full suite of on-board driver, battery pack and electrical options makes WALO a practical approach for lighting circulation areas.
Specification
  • SIZE: 2" X 4 1/2" LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: SURFACE, WALL LIGHT DISTRIBUTION: DIRECT/INDIRECT OPTICS: HLO
Technical specification
  • Unique ref.WALWDI
  • Product familyWall
  • Product groupWalo
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit