Publish your products
HomeWorks Universal DALI® Power Module (for regions outside of North America)

HomeWorks Universal DALI® Power Module (for regions outside of North America)

The DALI® Power Module unit is a DALI-2® certified DIN-rail mounted single master application controller for use with DALI®-

compliant digital addressable loads in HomeWorks QSX and HomeWorks QS systems. It provides DALI® bus power and control for two

independent DALI® buses with up to 64 DALI®-compliant, digital addressable loads on each bus.

Model Numbers

LQSE2-2DALUNV-D

Specification
  • Power

    • LQSE2-2DALUNV-D:

     –100 V~ 50/60 Hz 150 mA

     –120 V~ 50/60 Hz 120 mA

     –220-240 V~ 50/60 Hz 80 mA

     –277 V~ 50/60 Hz 70 mA

    • Lightning strike protection meets ANSI/IEEE standard

    62.31-1980. Can withstand voltage surges of up to

    6000 V~ and current surges of up to 3000 A

    • DALI® Bus Output: 16 V- 128 mA guaranteed supply

    current, 250 mA maximum supply current per bus

    Standards

    • Lutron Quality Systems registered to ISO 9001:2015

    • IEC 60669-2-5

    • DALI-2® certified - IEC 62386-101 and IEC62386-103 ed.2

    • NOM Certified

    • ICES-3(B)/NMB-3(B)

    • FCC Part 15

    • cULus Listed

    • UL® 924

    Environment

    • Ambient temperature operating range: 0 ºC to 40 ºC

    (32 ºF to 104 ºF)

    • Relative humidity: less than 90% non-condensing

    • For indoor use only

    Terminals

    • Mains wiring: 1.0 mm2

    to 4.0 mm2 (18 AWG to 12 AWG)

    • DALI® bus wiring: 0.5 mm2

    to 4.0 mm2

    (20 AWG to 12 AWG)

    • QS link wiring: 0.5 mm2

    to 2.5 mm2

    (20 AWG to 12 AWG)

    • CCI and CCI emergency wiring: 0.5 mm2

    to 1.5 mm2

    (20 AWG to 16 AWG)

    Mounting

    • Intended to mount within an IP20 (minimum) rated

    consumer panel or breaker panel with integrated DIN

    rail and dead cover

    • 9 DIN modules (161.7 mm)

    • For more information on mounting and installation in

    panels with integrated DIN rail see the DIN Rail Best

    Practices Application Note (P/N 048466) at

    www.lutron.com

    DALI® Buses

    • The DALI® Power Module has an integrated bus power

    supply that provides a guaranteed current of 128 mA

    (maximum of 250 mA) to power each bus

    • The DALI® Power Module is a DALI® single master

    controller and therefore no other controllers or sensors

    may exist on the same DALI® bus

    • Some DALI® loads may be polarity sensitive; refer to

    individual manufacturers’ specifications for proper

    connection to the DALI® bus

    • Short circuit protection with automatic re-start

    (610 ms shutdown delay with a 3 second re-start

    followed by 800 ms shutdown delay with 160 ms

    retry time)

    Troubleshooting and Maintenance

    Features

    • Maintains redundant memory of control gear

    programming for ease of single- and multi-control

    gear replacement

    • After installation, “TEST” button verifies DALI® wiring

    on all fixtures

Technical specification
  • Unique ref.lutron-homeworks-lqse2-2dalunv-d
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2026-06-26
  • Edition number1
  • Height (mm)89.7
  • Width (mm)161.7
  • Depth (mm)60.6
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Jordan
Gabon
Solomon Islands
Hungary
Kazakhstan
Ghana
Timor-Leste
Iceland
Kuwait
Guinea
Tokelau
Ireland
Kyrgyzstan
Guinea-Bissau
Tonga
Isle of Man
Laos
Kenya
Tuvalu
Italy
Lebanon
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Liberia
Vanuatu
Latvia
Malaysia
Libya
Wallis and Futuna
Liechtenstein
Maldives
Madagascar
Lithuania
Mongolia
Malawi
Luxembourg
Myanmar (Burma)
Mali
Malta
Nepal
Mauritania
Moldova
North Korea
Mauritius
Monaco
Oman
Mayotte
Montenegro
Pakistan
Morocco
Netherlands
Palestine
Mozambique
North Macedonia
Philippines
Namibia
Norway
Qatar
Niger
Poland
Saudi Arabia
Nigeria
Portugal
Singapore
Republic of the Congo
Romania
South Korea
Reunion
Russia
Sri Lanka
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe