Publish your products
Ceiling Occupancy Sensor
Ceiling Occupancy Sensor

    Ceiling Occupancy Sensor

    The wired, dual technology ceiling-mount sensors can easily integrate into many Lutron systems or function as stand-alone controls using a Lutron power pack.
    Specification
    • Features 

      • Ultrasonic (US) combined with Passive Infrared (PIR) sensing provide high sensitivity, high noise immunity, and excellent false tripping immunity • XCT technology for major, minor, fine, and very fine motion detection • Suited for complex environments that are difficult to control with single-technology sensors • Up to 2000 ft2 (186 m2) coverage (when mounted on 8 ft to 12 ft [2.4 m to 3.7 m] ceiling) • Both PIR and US sensing provide a 360° field of view. PIR can be masked off and US can be adjusted for 180° or 360° field of view. See page 10 for more details • Simple, accurate and intuitive adjustments available for Timeout, Ambient Light Detection, and Sensitivity settings • Adjustable timeout (1*, 5, 8*, 15 (Default), 20, or 30 minutes) • Sensitivity adjustment – PIR (High (Default), Medium, Low, Minimum) – Ultrasonic (High, Medium (Default), Low, Minimum) • Front-accessible test button makes coverage validation easy • Lens illuminates during test mode to verify ideal locations • Can be used as a direct replacement for LOS-CDT or LOS-CIR sensors

      Specifications 

      Regulatory Approvals 

      • UL and cULus listed • NOM • CE / UKCA • IEC • CA Title-24 • RoHS Compliant 

      Power 

      • Operating voltage: 15– 24 V-, IEC PELV/NECR Class 2 • Operating current: 35 mA max • Control output: 15 – 24 V- active high logic control signal with short-circuit protection, open collector when unoccupied • 10-year power failure memory: restores settings to state prior to power interruption 

      Environment 

      • Temperature: 32 °F to 104 °F (0 °C to 40 °C) • Relative humidity: less than 95%, non-condensing • For indoor use only 

      Warranty 

      • Limited Warranty. For additional warranty information, please visit: www.lutron.com/warranty or call 1.844.LUTRON1 (USA/Canada) or +1.610.282.3800 (Others) for a printed copy 

      Timeout Options 

      • 5, 15, 20 or 30 minutes • Timeouts of 1- and 8-minutes are accessible through advanced button presses 

      Sensor Coverage Test 

      • Front-accessible test button • Lens flashes orange or green for 4 seconds in response to motion during test mode • Orange: infrared motion detected • Green: ultrasonic motion detected 

      Housing 

      • Rugged, high-impact, injection-molded plastic • Color-coded leads 6 in (15 cm) 

      Contact Rating (-R, Relay Models only) 

      • SPDT 500 mA rated at 24 V- isolated relay 

      Ambient Light Detection 

      • Prevents light from turning on when there is sufficient natural light* • Sensitivity threshold: Adjustable (Default Off)

    Technical specification
    • Unique ref.lutron-los2-cdt
    • Product familyLighting Controls
    • Product groupLOS-C Series
    • TypeObject (single object)
    • Date of publishing2026-05-06
    • Edition number1
    • Height (inches)4
    • Width (inches)4
    • Depth (inches)1.3
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Sensors