Publish your products
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor
Maestro 0–10 V Dimmer Sensor

    Maestro 0–10 V Dimmer Sensor

    Lutron Maestro 0–10 V dimmer sensors are lighting controls with passive infrared sensors that automatically control the lights in an area. These sensors detect heat from occupants moving within an area to determine when the space is occupied. The Maestro 0–10 V dimmer sensor combines a Maestro 0–10 V dimmer with an occupancy or vacancy sensor.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-ms-z101-xx
    • Product familyLighting Controls
    • Product groupMaestro® Series
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.56
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Sensors

    Region availability

    North America
    Canada
    United States