Publish your products
RadioRA 3 Processors
RadioRA 3 Processors
RadioRA 3 Processors

    RadioRA 3 Processors

    RadioRA 3 processors allow for setup, control, and monitoring of RadioRA devices and Lutron wireless shades from a smartphone or tablet using the Lutron App.
    Specification
    • Programmed via the Lutron Designer PC tool 2 and Lutron App1. • Scene control via the Lutron App, Pico, Sunnata, and seeTouch scene keypads. • Timeclock scheduling of daily events. • Powered by an IEEE 802.3af, IEEE 802.3at or IEEE 802.3bt compliant Power over Ethernet (PoE) switch or injector. • Connects to the WiFi router via an Ethernet connection. • Local device operation will continue to function if internet connection is lost. • System access from anywhere in the world using the Lutron App1. • Control outside the app via widgets (iOS and Android). • Control from Apple Watch. • Supports integration with other smart home brands including Amazon Alexa, Apple HomeKit, Google Assistant, Sonos, Ring, and more. • Up to four (4) wireless repeaters can be added to extend the range for Clear Connect – Type A devices (Maestro, etc.) for larger systems. The wireless repeater does not extend the range of Clear Connect – Type X devices (Sunnata, etc.). • Integration with professional A / V and security systems via Lutron’s LEAP API.

      Compatible Devices 

      • Sunnata dimmers, switches, and keypads for RadioRA 3 system • seeTouch keypads for RadioRA 2 system • Maestro dimmers, switches, and fan controls for RadioRA 2 system • Plug-in dimmers, tabletop lamp dimmers, and appliance modules for RadioRA 2 system • Sivoia QS Triathalon and Sivoia QS wireless roller shades, drapery track, Kirbé, and Roman shade systems • Pico wireless remotes and keypads • Radio Powr Savr occupancy / vacancy sensors • RF dimming modules (0–10 V control, relay module, CCO) • Visor control receiver for RadioRA 2 system (coming soon) • Auxiliary / wireless repeaters (up to 4) for RadioRA 2 and RA2 Select systems

    Technical specification
    • Unique ref.lutron-radiora3-rr-proc3
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2026-04-17
    • Edition number1
    • Height (inches)4.04
    • Width (inches)4.04
    • Depth (inches)1.17
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States