Publish your products
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads
Radio RA3 Sunnata Keypads

    Radio RA3 Sunnata Keypads

    RadioRA 3 Sunnata keypads provide homeowners with a simple and elegant way to operate lights, shades /draperies, motorized screens, and many other devices. Sunnata keypads feature large, easy-to-use buttons. LED bars on each button aid in locating the buttons in low light conditions. Printing colors are selected to provide increased readability, regardless of the keypad finish or color. Default printing provides the ability to use the keypad in the space, and once the custom printing needed has been identified, a replacement button kit can be redeemed using the RadioRA 3 setup software. Replacement button kits are available in a variety of colors and finishes with custom printing to clearly identify each button’s function. The flexible design of the keypads allow the color, number of buttons, and the configuration of the buttons to be changed in the field, after installation. Use with Lutron Designer (Claro) wallplates. Wallplates are sold separately. Lutron Claro wallplates snap on with no visible means of attachment.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-radiora3-sunnata
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2022-04-08
    • Edition number1
    • Height (inches)4.7
    • Width (inches)2.95
    • Depth (inches)1.4
    Related
    • Material mainPlastic
    • Material secondaryMetal
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit