Publish your products
PL series (IP42)
PL series (IP42)
PL series (IP42)
PL series (IP42)
PL series (IP42)
PL series (IP42)
PL series (IP42)
PL series (IP42)
    Luznor

    PL series (IP42)

    LED self-contained emergency high-power emergency floodlight.
    Series with 2 or 4 LED spotlights. To be installed at great height. Ni-Cd or Ni-Mh high temperature batteries. The models with IP42 incorporate a mounting plate which allows the depression or the total disassembly of the body. Metallic housing painted in epoxy powder, RAL 9010 color.

    Specification
      • Mains/Emergency lamp: Cold White LED (5.700 K)
      • Emergency flux(lm): 1200 - 4800
      • Maintained flux (lm): 1800
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP42 - IK04
      • Electrical isolation: Class I
      • Regulations: CE marking (93/68/EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.PL-IP42
    • Product familyPL series
    • Product groupPL
    • TypeObject (single object)
    • Date of publishing2022-05-17
    • Edition number1
    • Height (mm)290
    • Width (mm)590
    • Depth (mm)200
    Related
    • Material mainSteel
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland