Publish your products
Berko - GFR Series - Fan-Forced Wall Heater
Berko - GFR Series - Fan-Forced Wall Heater
Berko - GFR Series - Fan-Forced Wall Heater
Berko - GFR Series - Fan-Forced Wall Heater

    Berko - GFR Series - Fan-Forced Wall Heater

    Now you can have commercial-grade heating in your own home with this fan-forced wall heater. This quiet, fast-acting heater is recommended for bedrooms, bathrooms, playrooms and home offices. Built to resemble a standard home heating vent, it installs up on the wall out of the way of pets, children or other foot traffic. Its simple 3-piece construction makes it easy to install, and the CLIP-N-FIT jumper system allows for easy adjustment of the heater’s wattage level.

    Features:

    • Contemporary register-style grille that blends with any residential or commercial appeal
    • Tangential blower for whisper-quiet operation
    • Dual Protection: thermal cutout with indicator light and one time thermal fuse
    • Permanently lubricated fan motor and dust-protected bearings

    IDEAL SPACES |Bedrooms; Living/Family Rooms; Kitchens; Bathrooms; Basements; Offices; Conference Rooms;Hallways; Lobbies; Waiting Rooms


    Specification
    • COLOR | White

      TEMP RANGE |40-85F

      CFM |50

      GRILLE |16-7/8 W X 7-3/4 H X 7/8 D

      BACK BOX |14-3/8 W X 6-5/8 H X 4-3/8 D

    Technical specification
    • Unique ref.Berko-GFR-Series-Fan-Forced-Wall-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States