Publish your products
Berko - HUHAA Series - Unit Heater
Berko - HUHAA Series - Unit Heater

    Berko - HUHAA Series - Unit Heater

    This rugged unit heater works well in industrial settings. Install it in factories, warehouses, garages, stairwells, power stations or mechanical rooms. Its powerful output capacity even makes it suitable for heating your loading dock or other indoor/outdoor transition spaces.

    Features:

    • Wide range of optional control kits are field-installable, increasing the unit’s adaptability to specification market
    • Small- to medium-case construction is 20-gauge steel with larger cabinet 18-gauge steel
    • Advanced pull-through air flow design draws air across heating element for even air distribution and cooler element operation
    • Specially designed venturi outlet to meet required additional air throw in vertical position
    • Branch circuit fusing (when required)
    • Completely enclosed fan motor
    • 2-speed fan selector switch (25 to 50 kW models)
    • Optional fan-only switch for air movement with no heat or 3-phase wiring on 5 kW through 10 kW 208/240V and 15 kW 208V units (field-interchangeable)
    • Aluminum-finned, copper-clad steel sheath heating element extends life due to cooler sheath temperature and faster heat dissipation
    • 24V control transformer standard on most models, providing safer and more accurate means of temperature control. 3 kW and 5 kW, 208-277V, have line voltage controls as standard (24V control available on made-to-order basis)
    • Automatic reset linear thermal cut-out, capillary type, provides protection over entire length of element areas (manual reset protection available on made-to-order basis)
    • No piping flues, valves or traps needed for installation
    • Individually adjustable louvers to direct air flow

    IDEAL SPACES | Factories; Warehouses; Garages; Stairwells; Shipping Docks; Power Stations; Mechanical Rooms

    Specification
    • COLOR | Bronze

      TEMP RANGE | 40-90 F

      CFM |350-3000

      DIMENSIONS |Varies (see specifications)

    Technical specification
    • Unique ref.Berko-HUHAA-Series-Unit-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States