Publish your products
Fixed earthing terminal M10/M12
Fixed earthing terminal M10/M12
Fixed earthing terminal M10/M12
Fixed earthing terminal M10/M12
    MASTERTEC

    Fixed earthing terminal M10/M12

    To connect the equipotential bonding conductors to the foundation earth electrode, reinforcement and lightning protection system

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      Fixed earthing terminal : stainless steel V4A

      versions:

      • Fixed earthing terminal M10/M12 without axis

        Revit model No. 1

        • Art.-No. 100187: V4A stainless steel

      • Fixed earthing terminal M10/M12 with axis

        Revit model No. 2

        • Art.-No. 100202: V4A stainless steel with galvanised axis,
          total length 230 mm
        • Art.-No. 100204: V4A stainless steel with galvanised axis,
          total length 160 mm
        • Art.-No. 100203: V4A stainless steel with stainless steel axis,
          total length 230 mm
      • Fixed earthing terminal M10/M12 with connecting clamp

        Revit model No. 3

        • Art.-No. 100200: V4A stainless steel with connecting clamp
    Technical specification
    • Unique ref.erdungsfestpunkt-m10-m12
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection